The APOGEE® System provides web interfaces to meet different customer needs.
APOGEE GO® for Insight
Access your facility's infrastructure systems from anywhere in the world with APOGEE GO for Insight®. You can access, view and command critical building information in real time over the Intranet or Internet.
Monitor alarms and graphics
Override and command set-points and control parameters
Create and override schedules
Run reports
APOGEE GO for InfoCenter Suite®
Provides access to InfoCenter Suite's Report Manager and Utility Cost Manager Applications. This allows users to run, schedule and review management-level reports using common Web browsers.
Field Panel GO
Ideal for small or remote facilities, Field Panel GO easily monitors and controls the APOGEE® system through a simple Web-based user interface.
Control and display data from all networked field panels
Transform the TCP/IP-based APOGEE® Power Open Processor or Power Mechanical Equipment Controller into an integrated Web server, while maintaining full building automation and input/output features
Insight Terminal Services Option
Terminal Services provide a method for remote access to Insight, using Microsoft® Windows® Terminal Services.
Get full functional monitoring of your systems without being restricted to dedicated workstations
Web Tenant Override System
The Web Tenant Override System is beneficial to sites where tenants or employees are regularly working after-hours.
Free up facility staff by giving the tenant after-hours lighting and occupancy control via a Web browser or touch-tone phone interface