Access remote sites simultaneously from each Insight workstation.
Dial into Insight workstations to report alarms or upload performance data from remote sites.
Monitor and command the system remotely via Web browsers with APOGEE GO.
Secure access via SSL with APOGEE GO.
Utilize existing Intranet and/or Internet for MLNs and BLNs.
Send critical alarms and system event notifications to pagers, phones, or email using RENO.
Facility Management
Monitor, command and program system controllers from any Insight workstation on the MLN.
Logs commands, overrides and system changes made by Insight operators to the Insight System Activity application.
Locate and troubleshoot problems quickly using the Insight System Profile and Dynamic Plotter applications.
Quickly schedule and modify facility usage with the Insight Scheduler.
Use Site-wide Licensing solutions to cost effectively add multiple Insight workstations.
Assign each user unique system-wide access privileges based on name and password.
Incorporate UL Listed fire alarm monitoring, control, and integration with the Insight Life Safety Option.
System Scalability
Unlimited Insight workstations on the MLN.
Up to four BLNs per Insight.
Up to 100 controllers and Insight workstations per BLN.
Up to 96 floor level devices per MBC, MEC with the FLN option, RBC and FLNC.
Up to 125 LonWorks nodes per MEC with LonWorks option.
Insight Base and Advanced versions match user needs. Base Insight can grow into Advanced by adding applications.
Localized control solutions with stand-alone controllers or sophisticated facility-wide control applications with a network.
Affordable control of mechanical equipment on the BLN with the MEC.
Controllers custom tailored to the customer's specifications with application-specific controllers.
Purchase only what is currently needed while allowing for future expansion with flexible I/O point options.
Upgrade to full APOGEE functionality with our cost-effective upgrade programs.
Control Management
Larger programs and more data archiving routines at the controller level with expanded memory and enhanced programming language.
Maintain APOGEE network with Datamate tools.
Reliably control critical areas such as laboratories, clean rooms and operating suites within precise operating parameters.
Information Management
Create reports using the Insight Report Builder or InfoCenter Suite and automatically schedule reports to any Ethernet printer or file.
Achieve long-term, enterprise-wide data processing, archiving and reporting with InfoCenter Suite.
Includes a wide range of applications designed to give the right people the right information at the right time.
Maintain accreditation, regulatory and energy conservation goals with InfoCenter Suite.
Systems Integration
Communicate with hundreds of other building systems, devices, controllers and networks, available from hundreds of different third- party suppliers.
Multiple options for integration to third-party systems, including:
Direct connect FLN and Lon FLN solutions
Building level drivers via the MBC Open Processor
Management level integration via the Insight workstation
Integrated points look and control just like native APOGEE Building Automation System points and can utilize the full range of APOGEE facility management applications and remote communication options.
Proven track record of thousands of successful integration project implementations. Look for the APOGEE Anywhere(tm) trademark to assure APOGEE compatibility.
For additional details on APOGEE solutions, please contact a representative from a Siemens Building Technologies office near you.