|
New Insight
3.3 Software for Siemens' APOGEE® BMS Makes It Easier to Reduce
Operating Costs from Various Systems in Multiple Buildings
Streamlines
point database setup and features built-in data conversion tools
Insight
3.3, the most powerful, easiest-to-use GUI software yet for Siemens
Building Technologies' popular APOGEE
building management and control system, delivers the enhanced performance
and convenience tools that building managers want. By giving managers
better access to multiple facility operations, Insight software
helps them reduce operating costs, improve staff productivity and
better ensure occupant safety - throughout a building or campus,
from a single workstation.
New
Insight 3.3 delivers:
- General
Enhancements: Too numerous to fully describe here, general enhancements
include an offline dialog box for all editors to improve database
management and user efficiency; an expanded HVAC application-specific
graphics library; and more clearly descriptive TEC and UC subpoint
locators.
- Attribute
Duplicator: Now users can copy point properties to another point
or group of points to streamline point databases setup. This functionality
allows the quick duplication of alarm destinations, standard and
enhanced alarm definitions, access groups, default graphics and
trend definitions.
- Online Documentation:
Improved online user documentation is accessible from the main
menu. Online documentation in HTML, PDF and Web Help file formats
are available for Insight and APOGEE Go, as well as for OPC Server
and BACnet Client Server options. Online links to technical information
are also provided.
Insight 3.3
includes data conversion tools built to make converting data from
prior 2.x or 3.x versions easy. Also for new installations, Insight
3.3 is designed for Windows 2000 or Windows NT 4.0 standalone workstations
and workstations connected to a Management Level Network (MLN).
The BACnet option, however, is not supported on Windows 2000.
Siemens' APOGEE
BMS is an open system integration architecture that allows building
managers to integrate virtually any building system using open communications
protocols with easy-to-install drivers. Insight 3.3 also supports
the new APOGEE Go Web server product. The APOGEE-Go product provides
a Web interface for accessing selected Insight functions via Microsoft
Explorer or Netscape Navigator browsers.
For more information
on Insight 3.3 software for APOGEE
building management and control systems, contact your
Siemens Building Technologies field location.
APOGEE is a trademark of Siemens Building Technologies, Inc.
|