|
The Siemens VG Series single and
double gas valve bodies are combined with SKP
Series electro-hydraulic actuators to provide multiple
flow control functions:
- gas safety shut-off
- constant pressure regulation
- air/gas ratio control
Choose from a variety of valve body
sizes:
- 1½" - 3" threaded double valves
- 4" - 6" flanged double valves
- ½" - 3" threaded single valves
The double valve body design incorporates
two safety shut-off valves into one body and has been specifically
developed for applications where standards require two safety
shut-off valves in series.
To request literature on this product,
click
here.
|