The BACnet Client & Server Option for Insight 3.x Advanced or Base provides for monitoring and commanding of BACnet supportive devices and points providing the ability to:
- merge control of multiple BACnet systems and devices through a single Insight operator workstation.
- expand the existing system with either APOGEE devices or BACnet devices without replacing the existing system.
Operator Interface
The BACnet Client Option allows the Insight operator to monitor and command BACnet points from Insight graphics and point commander. BACnet alarms will appear in the alarm application. BACnet points can be used in dynamic trends. BACnet device network status will appear on the System Profile.
The BACnet Server Option will allow third party BACnet systems to view, command and receive alarms for APOGEE points through APOGEE Insight. The functionality at the third party workstation is dependent upon the third party system.
For details on the APOGEE GO Option for Insight, go to the Product Catalog and view the Technical Specification Sheet. |