Siemens Building Technologies SIEMENS

      SIEMENS Building Technologies        

  Contact Us

  SEARCH 

Building
Automation

Home About Us Products Services Solutions Training Press Careers
APOGEE Building Automation System
APOGEE System Software
 

Insight

 

Version 3.6 - What's New

 

Alarm Issue Management Option

 

APOGEE GO option

 

BACnet option

 

Compliance Support Option

 

Life Safety option

 

RENO option

 

Terminal Services option

 

InfoCenter

APOGEE System Controllers
APOGEE Wireless
HVAC End Devices and Controllers
Systems Integration
Product Catalog

RENO Option for Insight

Features


RENO - Remote Notification
  • Requires Insight 3.6 or later

  • Uses existing APOGEE Insight alarming information

  • Requires at least one dedicated analog phone line and modem for notification dial-out (for numeric and alphanumeric paging, and SMS)

  • Runs as a Windows NT or 2000 Service, so RENO operates regardless if an operator is logged-on to Insight

  • Optional feature to stop or enunciate notification via phone call requires at least one additional phone line, Dialogic Telephony card and text-to-speech software.



Notification Messages
RENO allows you to configure the level of detail, from concise to verbose, in the alarm messages sent to each contact person. For example, a small numerical message is defined for a simple numeric pager, while a more detailed message with point name, alarm status, value, time of alarm, and enhanced alarm message are sent to another contact's e-mail. A user-defined delay can wait a period of time after the point goes into alarm before the notification is sent to the remote device. RENO also lets users manually send instant messages to devices, independent of alarm activity and regardless of a contact device's scheduled availability and regardless of a device's scheduled availability.Top


Notification Devices
RENO can transmit messages to various notification devices, including numeric pagers, alphanumeric pagers, e-mail accounts, and phones (mobile or landline) via email, SMS or voice using text-to-speech technology. In addition, a variety of devices can be associated with each contact.Top


Notification Device Scheduling
Each contact may have several devices available for remote notification, such as pagers, e-mail, and phones. Each of these devices may be assigned different availability schedules for notification, matching an operator's availability schedule. This allows contacts to be extremely mobile, by notifying the selected devices during set hours of the day.

Define a schedule for each device
Top
Group Notification
For ease of setup and notification, a collection of devices can be combined into a group. RENO will then notify all members within a group of selected notification messages.

Escalation Lists
Escalation Properties Devices and groups can be combined as stages in an escalation list. With an escalation list, a notification message is sent to each stage one at a time, after a user-defined delay for each stage. RENO escalates to notify subsequent stages in the list if the current stage does not respond within the defined delay. Escalation can be stopped by a manual operator command, upon acknowledgement of the alarm, upon the point returning to normal, or an optional call-in feature to stop escalation via a phone.
Top
Heartbeat Configuration Heartbeat
The Heartbeat feature periodically notifies a selectable contact or group that RENO is functioning properly.


Top
Service Provider Definition
Paging Service Providers
RENO allows operators to define local TAP-compliant alphanumeric paging and SMS service providers (Telelocator Alphanumeric Protocol). RENO can also be used with TAP-compliant Paging Systems via a direct serial connection.



Message Optimization
Configure devices to combine alarm and system event messages, minimizing notifications received by devices.

 

 

 

 

 

 

 

 

Top


 
Life Science Solutions
Energy Monitoring Demo
This tool allows you to calculate the impact of energy efficiency improvements in your facilities on three greenhouse gases - Carbon Dioxide (CO2), Nitrous Oxide (NOx) and Sulfur Dioxide (SO2).
Apogee Tutorial
 
 

Field Office Locator

 

Events

 

Request Literature

Product Catalog