|
New Open Processor Driver from Siemens
Building Technologies provides direct communication between HVAC
and Fire Alarm and Life Safety systems
New Open Processor Driver from Siemens
Building Technologies, Inc., provides a direct interface between
the APOGEE® Fire Alarm and Life Safety system and the other
APOGEE family of building automation systems. Designed for systems
with multiple life safety applications, the ALS3 ensures early detection
and rapid occupant notification, protecting life and property.
The Open Processor Driver allows operators,
maintenance and emergency response personnel to monitor the fire
alarm, HVAC (Heating, Ventilating and Air Conditioning) and other
systems from a single workstation. With the Open Processor Driver,
data from the ALS3 system is shared with the building automation
system and any other integrated system. This allows the facility
management systems to automatically respond to changes in the fire
alarm system.
Applications include smoke control, where
the HVAC system is programmed to react and contain and/or evacuate
smoke from a building; ancillary annunciation via an Insight®
workstation; lighting control; door control via the security system;
automatic CCTV operation; as well as any other shared building application
where system interoperability is required.
"For smoke control systems, electrical
supervision is required between the fire alarm and HVAC systems
for every zone connection" explains the Product Manager for Siemens
Building Technologies. "The unique two-way communication protocol
of our Open Processor Driver directly links the two systems, enabling
the systems to supervise one another. Therefore, if communication
between the two systems is lost, both sides will recognize and annunciate
the problem, ensuring system integrity."
Once both systems are up and running, the
easy-to-install Open Processor Driver links the two systems together
and begins sharing valuable data. Unlike using dry contacts where
every zone has to have a separate connection between the two systems,
the Open Processor Driver minimizes installation time by requiring
only one connection.
The Open Processor Driver is compatible
with the ALS3, version 1.4 microcode or higher. Without the Open
Processor Driver, the ALS3 functions as a stand-alone fire alarm
system.
For more information, contact your Siemens
Building Technologies field location.
APOGEE is a trademark and Insight is a
registered trademark of Siemens Building Technologies, Inc.
|